TOPFLEX®-MOTOR-EMV 103 orange 5 G 10 mm²
Part no. 22704
Item Details TOPFLEX®-MOTOR-EMV 103 orange 5 G 10 mm²
- Part no.
- 22704
- Item description
- TOPFLEX®-MOTOR-EMV 103 orange 5 G 10 mm²
- Outer Ø mm (approx.)
- 21.6
- Cu-weight kg/km
- 711.0
- Weight kg/km (approx.)
- 1029.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892151859
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-MOTOR-EMV 103 orange 5 G 10 mm²
All technical data can be found in the data sheet in the Downloads section |