TOPFLEX®-MOTOR-EMV 103 orange 5 G 2,5 mm²
Part no. 22695
Item Details TOPFLEX®-MOTOR-EMV 103 orange 5 G 2,5 mm²
- Part no.
- 22695
- Item description
- TOPFLEX®-MOTOR-EMV 103 orange 5 G 2,5 mm²
- Outer Ø mm (approx.)
- 13.5
- Cu-weight kg/km
- 200.0
- Weight kg/km (approx.)
- 352.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892151767
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-MOTOR-EMV 103 orange 5 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |