THHN / THWN yellow 1 x AWG 4 Part no. 63257
  • UL certification
  • UV-resistant

Item Details

Part no.
63257
Item description
THHN / THWN yellow 1 x AWG 4
Outer Ø mm (approx.)
8.4
Cu-weight kg/km
201.0
Weight kg/km (approx.)
229.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892242137
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible