SUPERTRONIC®-330-PURö grey 7 x 0.14 mm²
Part no. 49768
- Drag Chain Compatible Data Cable
- PUR outer sheath
- oil resistant
Item Details SUPERTRONIC®-330-PURö grey 7 x 0.14 mm²
- Part no.
- 49768
- Item description
- SUPERTRONIC®-330-PURö grey 7 x 0.14 mm²
- AWG (approx.)
- 26
- Outer Ø mm (approx.)
- 5.3
- Cu-weight kg/km
- 9.8
- Weight kg/km (approx.)
- 47.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892145735
- Customs tariff number
- 85444995
Technical Data SUPERTRONIC®-330-PURö grey 7 x 0.14 mm²
PUR drag chain cable acc. to UL-Std. 758 (AWM) Style 20233, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -30°C to +80°C fixed -40°C to +80°C |
Nominal voltage | UL (AWM) AC 300 V |
Test voltage core/core | 1500 V |
Mutual capacitance core/core | at 800 Hz, approx. 60 pF/m |
Minimum bending radius | flexible 5x Outer-Ø fixed 3x Outer-Ø |
Details SUPERTRONIC®-330-PURö grey 7 x 0.14 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded
-
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 32 x 0.1 mm
- 0.34 mm²: approx. 42 x 0.1 mm
-
- Core insulation: PP
-
- Core identification acc. to DIN 47100, colour coded
-
- x = without protective conductor
-
- Cores stranded in layers with optimally matched lay lengths
-
- Fleece wrapping
-
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU), UL-Std. 1581
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- for outdoor use
-
- suitable for use in drag chains
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
For installation in dry, damp and wet rooms, as well as outdoors with free movement, without tensile stress and without forced motion control. Suitable for frequent and fast lifting and bending stress in machine and tool construction, robotics, and in permanently moving machine parts. A long service life ensures reliable operation and high economic efficiency. It is also well-suited for for use in the export-oriented mechanical engineering industry.