Ribbon Cable TYPE D 7 x 0.5 mm² Part no. 44054
  • UKCA certification

Item Details

Part no.
44054
Item description
Ribbon Cable TYPE D 7 x 0.5 mm²
Cu-weight kg/km
34.0
Weight kg/km (approx.)
29.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892169793
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible