![RADOX® Railcat CAT.5e 100 Ohm XM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006071_PF_1520x1160.jpg)
![RADOX® Railcat CAT.5e 100 Ohm XM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006071_PF_1520x1160.jpg)
RADOX® Railcat CAT5e 100 Ohm XM S black 4 x 0,5 mm²
Part no. 11006071
Item Details RADOX® Railcat CAT5e 100 Ohm XM S black 4 x 0,5 mm²
- Part no.
- 11006071
- Item description
- RADOX® Railcat CAT5e 100 Ohm XM S black 4 x 0,5 mm²
- OEM Part no.
- 12585489
- Outer Ø mm (approx.)
- 8.3
- Weight kg/km (approx.)
- 102.0
- Cu-weight kg/km
- 40.1
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892286995
- Customs tariff number
- 85444995
Technical Data RADOX® Railcat CAT5e 100 Ohm XM S black 4 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® Railcat CAT5e 100 Ohm XM S black 4 x 0,5 mm²
Cable Structure
-
- Sheath colour: black