RADOX® GKW-LW 600V MM black 36 x 1,5 mm² Part no. 11006228
  • Halogen-free (LS0H)

Item Details

Part no.
11006228
Item description
RADOX® GKW-LW 600V MM black 36 x 1,5 mm²
OEM Part no.
12555408
Outer Ø mm (approx.)
17.1
Weight kg/km (approx.)
690.0
Cu-weight kg/km
518.4
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892289507
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible