RADOX® EN 50306-2 300V M white 1 x 1.5 mm²
Part no. 34626
Item Details RADOX® EN 50306-2 300V M white 1 x 1.5 mm²
- Part no.
- 34626
- Item description
- RADOX® EN 50306-2 300V M white 1 x 1.5 mm²
- OEM Part no.
- 12586004
- Outer Ø mm (approx.)
- 2.2
- Weight kg/km (approx.)
- 16.1
- Cu-weight kg/km
- 14.4
- Copper base in EUR / 100 kg
- 0
- VPE/m
- 2000
- anbruchfähig
- no
- EAN/GTIN
- 4060892293498
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50306-2 300V M white 1 x 1.5 mm²
All technical data can be found in the data sheet in the Downloads section |