RADOX® EN 50264-3-2 600V MM black 7 G 1.5 mm²
Part no. 11006572
Item Details RADOX® EN 50264-3-2 600V MM black 7 G 1.5 mm²
- Part no.
- 11006572
- Item description
- RADOX® EN 50264-3-2 600V MM black 7 G 1.5 mm²
- OEM Part no.
- 84122375
- Outer Ø mm (approx.)
- 10.9
- Weight kg/km (approx.)
- 215.0
- Cu-weight kg/km
- 100.8
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892294600
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50264-3-2 600V MM black 7 G 1.5 mm²
All technical data can be found in the data sheet in the Downloads section |