RADOX® 9 GKW-AX 3600V MM S black 1 x 240 mm² Part no. 11006720
  • Halogen-free (LS0H)

Item Details

Part no.
11006720
Item description
RADOX® 9 GKW-AX 3600V MM S black 1 x 240 mm²
OEM Part no.
12556534
Outer Ø mm (approx.)
32.3
Weight kg/km (approx.)
2877.0
Cu-weight kg/km
2521.8
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892292095
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible