RADOX® 3 GKW 600V XM S black 2 x 10 mm² Part no. 11006392
  • Halogen-free (LS0H)

Item Details

Part no.
11006392
Item description
RADOX® 3 GKW 600V XM S black 2 x 10 mm²
OEM Part no.
84152221
Outer Ø mm (approx.)
15.8
Weight kg/km (approx.)
482.0
Cu-weight kg/km
263.2
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892291494
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible