Profibus L2 PUR TORSION violet 1 x 2 x 0.80 mm
Part no. 800109
Item Details Profibus L2 PUR TORSION violet 1 x 2 x 0.80 mm
- Part no.
- 800109
- Item description
- Profibus L2 PUR TORSION violet 1 x 2 x 0.80 mm
- Outer Ø mm (approx.)
- 8
- Cu-weight kg/km
- 32.0
- Weight kg/km (approx.)
- 66.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892314681
- Customs tariff number
- 85444995
Technical Data Profibus L2 PUR TORSION violet 1 x 2 x 0.80 mm
All technical data can be found in the data sheet in the Downloads section |
Details Profibus L2 PUR TORSION violet 1 x 2 x 0.80 mm
Downloads Profibus L2 PUR TORSION violet 1 x 2 x 0.80 mm
Accessories
Products that match this product