NSSHÖU yellow 4 G 6 mm²
Part no. 38019
Item Details NSSHÖU yellow 4 G 6 mm²
- Part no.
- 38019
- Item description
- NSSHÖU yellow 4 G 6 mm²
- Outer Ø mm (approx.)
- 23
- Cu-weight kg/km
- 230.0
- Weight kg/km (approx.)
- 641.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892166839
- Customs tariff number
- 85444995
Technical Data NSSHÖU yellow 4 G 6 mm²
All technical data can be found in the data sheet in the Downloads section |