NEOPREN black 5 G 16 mm²
Part no. 25073
Item Details NEOPREN black 5 G 16 mm²
- Part no.
- 25073
- Item description
- NEOPREN black 5 G 16 mm²
- Outer Ø mm (approx.)
- 26.5
- Cu-weight kg/km
- 768.0
- Weight kg/km (approx.)
- 1260.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892168147
- Customs tariff number
- 85444995
Technical Data NEOPREN black 5 G 16 mm²
All technical data can be found in the data sheet in the Downloads section |