NEOPREN black 4 G 2,5 mm²
Part no. 25043
Item Details NEOPREN black 4 G 2,5 mm²
- Part no.
- 25043
- Item description
- NEOPREN black 4 G 2,5 mm²
- Outer Ø mm (approx.)
- 12
- Cu-weight kg/km
- 96.0
- Weight kg/km (approx.)
- 210.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892167843
- Customs tariff number
- 85444995
Technical Data NEOPREN black 4 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |