NEOPREN black 48 G 1,5 mm² Part no. 25038
  • EAC certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
25038
Item description
NEOPREN black 48 G 1,5 mm²
Outer Ø mm (approx.)
34.9
Cu-weight kg/km
691.0
Weight kg/km (approx.)
1510.0
Copper base in EUR / 100 kg
150
VPE/m
500, 1000
Cut-to-length service available
yes
EAN/GTIN
4060892167799
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible