NEOPREN black 5 G 1,5 mm²
Part no. 25023
Item Details NEOPREN black 5 G 1,5 mm²
- Part no.
- 25023
- Item description
- NEOPREN black 5 G 1,5 mm²
- Outer Ø mm (approx.)
- 11
- Cu-weight kg/km
- 72.0
- Weight kg/km (approx.)
- 180.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892167645
- Customs tariff number
- 85444995
Technical Data NEOPREN black 5 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |