NEOPREN black 3 G 1 mm² Part no. 25002
  • EAC certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
25002
Item description
NEOPREN black 3 G 1 mm²
Outer Ø mm (approx.)
8.1
Cu-weight kg/km
29.0
Weight kg/km (approx.)
111.0
Copper base in EUR / 100 kg
150
VPE/m
100, 500, 1000
Cut-to-length service available
yes
EAN/GTIN
4060892167430
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible