Lift-2S black 18 G 1,5 mm²
Part no. 25098
Item Details Lift-2S black 18 G 1,5 mm²
- Part no.
- 25098
- Item description
- Lift-2S black 18 G 1,5 mm²
- Outer Ø mm (approx.)
- 19.3
- $Einhaengelaenge_max_m
- 50
- Cu-weight kg/km
- 259.0
- Weight kg/km (approx.)
- 640.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892168420
- Customs tariff number
- 85444995
Technical Data Lift-2S black 18 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |