INTERBUS PVC STATIC green 3 x 2 x 0.22 mm²
Part no. 80778
Item Details INTERBUS PVC STATIC green 3 x 2 x 0.22 mm²
- Part no.
- 80778
- Item description
- INTERBUS PVC STATIC green 3 x 2 x 0.22 mm²
- Outer Ø mm (approx.)
- 7
- Cu-weight kg/km
- 35.0
- Weight kg/km (approx.)
- 70.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892315145
- Customs tariff number
- 85444995
Technical Data INTERBUS PVC STATIC green 3 x 2 x 0.22 mm²
All technical data can be found in the data sheet in the Downloads section |