HSK-PVDF-R M32 x 1.5 natural (CD 13.0-20.0 mm)
Part no. 99634
Item Details HSK-PVDF-R M32 x 1.5 natural (CD 13.0-20.0 mm)
- Part no.
- 99634
- Item description
- HSK-PVDF-R M32 x 1.5 natural (CD 13.0-20.0 mm)
- Thread type
- metric
- Colour
- natural
- Cable Ø from / to mm
- 13.00 - 20.00
- Thread length mm
- 11.0
- Spanner size mm
- 42
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892364655
- Customs tariff number
- 39269097
Technical Data HSK-PVDF-R M32 x 1.5 natural (CD 13.0-20.0 mm)
PVDF cable gland | |
Temperature range | -35°C to +150°C |
Protection class | IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring |
Details HSK-PVDF-R M32 x 1.5 natural (CD 13.0-20.0 mm)
Cable Structure
-
- Material: Polyvinylidenfluorid (PVDF) V0 acc. to UL 94
-
- Clamp: Polyvinylidenfluorid (PVDF)
-
- Seal: Fluoro rubber (FPM)
Properties
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large temperature range
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- For use in the chemical industry, at high temperatures, under long-term UV exposure. The cable gland to meet stringent requirements in technology.
Downloads HSK-PVDF-R M32 x 1.5 natural (CD 13.0-20.0 mm)
Accessories
Products that match this product