![HSK-MZ-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98070_PF_1520x1160.jpg)
![HSK-MZ-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98070_PF_1520x1160.jpg)
HSK-MZ-E PG 42 (CD 32.0-38.0 mm)
Part no. 98068
Item Details HSK-MZ-E PG 42 (CD 32.0-38.0 mm)
- Part no.
- 98068
- Item description
- HSK-MZ-E PG 42 (CD 32.0-38.0 mm)
- Thread type
- Cable Ø from / to mm
- 32.00 - 38.00
- Thread length mm
- 9.0
- Spanner size mm
- 57
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892367342
- Customs tariff number
- 85369010
Technical Data HSK-MZ-E PG 42 (CD 32.0-38.0 mm)
Nickel plated brass EMC cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MZ-E PG 42 (CD 32.0-38.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Clamp: Polyamide (PA)
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- with double bracket strain relief
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology
Downloads HSK-MZ-E PG 42 (CD 32.0-38.0 mm)
Accessories
Products that match this product