![HSK-MS-PVDF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97571_1520x1160.jpg)
![HSK-MS-PVDF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97571_1520x1160.jpg)
HSK-MS-PVDF PG 36 (CD 22.0-32.0 mm)
Part no. 97568
Item Details HSK-MS-PVDF PG 36 (CD 22.0-32.0 mm)
- Part no.
- 97568
- Item description
- HSK-MS-PVDF PG 36 (CD 22.0-32.0 mm)
- Thread type
- Cable Ø from / to mm
- 22.00 - 32.00
- Thread length mm
- 8.0
- Spanner size mm
- 50
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892366598
- Customs tariff number
- 74198090
Technical Data HSK-MS-PVDF PG 36 (CD 22.0-32.0 mm)
Nickel plated brass cable gland | |
Temperature range | -35°C to +150°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-PVDF PG 36 (CD 22.0-32.0 mm)
Cable Structure
- Material: Brass, nickel plated
- Clamp: Polyvinylidenfluorid (PVDF)
- Seal: Fluoro rubber (FPM)
- O-ring: Fluoro rubber (FPM)
Properties
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large temperature range
- large clamping areas
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Cable gland to meet stringent requirements in technology. Polyvinylidene fluoride for use in the chemical industry, at high temperatures, under long-term UV exposure.