HSK PG 48 black (CD 37.0-44.0 mm)
Part no. 90029
Item Details HSK PG 48 black (CD 37.0-44.0 mm)
- Part no.
- 90029
- Item description
- HSK PG 48 black (CD 37.0-44.0 mm)
- Thread type
- Colour
- black (RAL 9005)
- Cable Ø from / to mm
- 37.00 - 44.00
- Thread length mm
- 14.0
- Spanner size mm
- 65
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892361975
- Customs tariff number
- 39269097
Technical Data HSK PG 48 black (CD 37.0-44.0 mm)
PA cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring |
Details HSK PG 48 black (CD 37.0-44.0 mm)
Cable Structure
- Material: Polyamide (PA)
- Seal: Nitrile butadiene rubber (NBR)
Properties
- halogen-free
- phosphor-free
- silicone-free
- cadmium-free
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large clamping areas
Tests
- Test standard EN 62444
Notes
- For the intrinsically safe area, type "i" cable glands in blue, RAL 5012, are used.
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads HSK PG 48 black (CD 37.0-44.0 mm)
Accessories
Products that match this product