![HELUTHERM® 600](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M51703_PF_1520x1160.jpg)
![HELUTHERM® 600](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M51703_PF_1520x1160.jpg)
HELUTHERM® 600 1 x 10 mm²
Part no. 51711
Item Details HELUTHERM® 600 1 x 10 mm²
- Part no.
- 51711
- Item description
- HELUTHERM® 600 1 x 10 mm²
- Outer Ø mm (approx.)
- 8
- Ni-weight kg/km
- 96.0
- Weight kg/km (approx.)
- 150.0
- Nickel base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892243639
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 600 1 x 10 mm²
All technical data can be found in the data sheet in the Downloads section |