Nickel plated brass strain relief ZE PG 11
Part No. 99051
Item Details Nickel plated brass strain relief ZE PG 11
- Part No.
- 99051
- Item description
- Nickel plated brass strain relief ZE PG 11
- Brass surcharge
- yes
- Thread type
- PG
- Size
- PG 11
- Thread length mm
- 6.0
- Spanner size mm
- 22
- Height mm
- 10.7
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892375729
- Customs tariff number
- 74198090
Technical Data Nickel plated brass strain relief ZE PG 11
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details Nickel plated brass strain relief ZE PG 11
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
- H - Height without thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction