YV-Equipment Wire 2 x 1.0 / 1.8 mm
Part No. 28915
Item Details YV-Equipment Wire 2 x 1.0 / 1.8 mm
- Part No.
- 28915
- Item description
- YV-Equipment Wire 2 x 1.0 / 1.8 mm
- Outer Ø mm (approx.)
- 3.6
- Cu factor per km
- 16.0
- Weight kg/km (approx.)
- 20.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 250, 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892260940
- Customs tariff number
- 85444995
Technical Data YV-Equipment Wire 2 x 1.0 / 1.8 mm
All technical data can be found in the data sheet in the Downloads section |