YR-Bell Sheathed Cable white 10 x 0,8 / 1,4 mm
Part No. 28925
Item Details YR-Bell Sheathed Cable white 10 x 0,8 / 1,4 mm
- Part No.
- 28925
- Item description
- YR-Bell Sheathed Cable white 10 x 0,8 / 1,4 mm
- Outer Ø mm (approx.)
- 7.6
- Cu factor per km
- 48.0
- Weight kg/km (approx.)
- 84.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892261046
- Customs tariff number
- 85444995
Technical Data YR-Bell Sheathed Cable white 10 x 0,8 / 1,4 mm
All technical data can be found in the data sheet in the Downloads section |
Details YR-Bell Sheathed Cable white 10 x 0,8 / 1,4 mm
Cable Structure
-
- Sheath colour: white