Zinc elbow flange WVF M16 x 1.50

Zinc elbow flange WVF M16 x 1.50 Part No. 11026143

Item Details

Part No.
11026143
Item description
Zinc elbow flange WVF M16 x 1.50
Thread type
metric
Size inside
M16 x 1.50
Length mm
48.0
Height mm
30
Width mm
45.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892542763
Customs tariff number
79070000

Technical Data

Zinc elbow flange
Temperature range -40°C to +150°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Zinc die casting nickel plated
      • O-ring: Hydrogenated nitrile-butadiene rubber (HNBR)

Notes

      • Legend:
      • Dimensions
      • H - Height
      • W - Width
      • L - Length

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible