VSK-PA PG 11 black
Part no. 96999
Item Details VSK-PA PG 11 black
- Part no.
- 96999
- Item description
- VSK-PA PG 11 black
- Thread type
- Colour
- black (RAL 9005)
- Thread length mm
- 6.5
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892374845
- Customs tariff number
- 39269097
Technical Data VSK-PA PG 11 black
PA screwed plug | |
Temperature range | -40°C to +100°C |
Protection class | IP 54 |
Details VSK-PA PG 11 black
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads VSK-PA PG 11 black
Accessories
Products that match this product