VSK-PA M40 x 1.5 black Part No. 94755
  • Halogen-free (LS0H)

Item Details

Part No.
94755
Item description
VSK-PA M40 x 1.5 black
Thread type
metric
Size
M40 x 1.5
Colour
black (RAL 9005)
Thread length mm
13.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892375125
Customs tariff number
39235090

Technical Data

PA screwed plug
Temperature range -40°C to +100°C
Protection class IP 54

Details

Cable Structure

      • Material: Polyamide (PA)

Properties

      • halogen-free
      • phosphor-free

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible