VSK-PA M25 x 1.5 grey (RAL 7035)
Part No. 94703
Item Details VSK-PA M25 x 1.5 grey (RAL 7035)
- Part No.
- 94703
- Item description
- VSK-PA M25 x 1.5 grey (RAL 7035)
- Thread type
- metric
- Size
- M25 x 1.5
- Colour
- grey (RAL 7035)
- Thread length mm
- 10.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892374944
- Customs tariff number
- 39235090
Technical Data VSK-PA M25 x 1.5 grey (RAL 7035)
PA screwed plug | |
Temperature range | -40°C to +100°C |
Protection class | IP 54 |
Details VSK-PA M25 x 1.5 grey (RAL 7035)
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads VSK-PA M25 x 1.5 grey (RAL 7035)
Accessories
Products That Match This Product