VSK-EX M20 x 1.5 black
Part No. 96793
Item Details VSK-EX M20 x 1.5 black
- Part No.
- 96793
- Item description
- VSK-EX M20 x 1.5 black
- Thread type
- metric
- Size
- M20 x 1.5
- Colour
- black (RAL 9005)
- Thread length mm
- 9.0
- Spanner size mm
- 24
- Height mm
- 14.5
- Angle size mm
- 25.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892368639
- Customs tariff number
- 85389099
Technical Data VSK-EX M20 x 1.5 black
PA EX screwed plug acc. to DIN EN 50014, DIN EN 50019 | |
Temperature range | -20°C to +90°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details VSK-EX M20 x 1.5 black
Cable Structure
-
- Material: Polyamide (PA)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
Tests
-
- Test standard EN 60079-0:2012, EN 60079-7:2007, EN 60079-31:2014
Notes
-
- Approval: DMT 03 ATEX E 049
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- H - Height
- SZ - Spanner Size
- C - Corner dimension
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads VSK-EX M20 x 1.5 black
Accessories
Products That Match This Product