PVDF sealing billets VSB 8.0 x 30.00 mm natural

PVDF sealing billets VSB 8.0 x 30.00 mm natural Part No. 11022567
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
11022567
Item description
PVDF sealing billets VSB 8.0 x 30.00 mm natural
Colour
natural
Diameter x Length mm
8.0 x 30.00
Material
Polyamide (PA)
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892537905
Customs tariff number
39269097

Technical Data

PVDF sealing billets
Temperature range -30°C to +100°C

Details

Cable Structure

      • Material:
      • black (RAL 9005): polyvinylidene fluoride (PVDF)
      • natural: Polyamide (PA)
      • white: Polyoxymethylene (POM)

Notes

      • Legend:
      • Dimensions
      • L - Length
      • d - Inner diameter

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For not assigned penetrations.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible