Nickel plated brass screwed plug VS-O M50 x 1.5
Part No. 92606
Item Details Nickel plated brass screwed plug VS-O M50 x 1.5
- Part No.
- 92606
- Item description
- Nickel plated brass screwed plug VS-O M50 x 1.5
- Brass surcharge
- yes
- Thread type
- metric
- Size
- M50 x 1.5
- Thread length mm
- 9.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892378119
- Customs tariff number
- 74198090
Technical Data Nickel plated brass screwed plug VS-O M50 x 1.5
Nickel plated brass screwed plug | |
Temperature range | -40°C to +80°C |
Protection class | IP 68 |
Details Nickel plated brass screwed plug VS-O M50 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- with an O-ring
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated brass screwed plug VS-O M50 x 1.5
Accessories
Products That Match This Product