Nickel plated brass screwed plug VS M20 x 1.5
Part No. 98130
Item Details Nickel plated brass screwed plug VS M20 x 1.5
- Part No.
- 98130
- Item description
- Nickel plated brass screwed plug VS M20 x 1.5
- Thread type
- metric
- Size
- M20 x 1.5
- Thread length mm
- 6.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892377914
- Customs tariff number
- 74198090
Technical Data Nickel plated brass screwed plug VS M20 x 1.5
Nickel plated brass screwed plug | |
Temperature range | up to +200°C |
Protection class | IP 54 |
Details Nickel plated brass screwed plug VS M20 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Screw plugs for metric threads larger than M63x1,5 on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated brass screwed plug VS M20 x 1.5
Accessories
Products That Match This Product