Vehicle Cable FLY blue-green 1 x 70 mm²
Part No. 40736
Item Details Vehicle Cable FLY blue-green 1 x 70 mm²
- Part No.
- 40736
- Item description
- Vehicle Cable FLY blue-green 1 x 70 mm²
- Outer Ø mm (approx.)
- 14.5 - 15.5
- Cu factor per km
- 672.0
- Weight kg/km (approx.)
- 744.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892216565
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY blue-green 1 x 70 mm²
All technical data can be found in the data sheet in the Downloads section |