Vehicle Cable FLY brown-white 1 x 1 mm² Part No. 40648

Item Details

Part No.
40648
Item description
Vehicle Cable FLY brown-white 1 x 1 mm²
Outer Ø mm (approx.)
2.4 - 2.7
Cu factor per km
9.6
Weight kg/km (approx.)
15.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
no
EAN / GTIN
4060892215681
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible