Vehicle Cable FLY red-yellow 1 x 0,5 mm²
Part No. 40581
Item Details Vehicle Cable FLY red-yellow 1 x 0,5 mm²
- Part No.
- 40581
- Item description
- Vehicle Cable FLY red-yellow 1 x 0,5 mm²
- Outer Ø mm (approx.)
- 2.0 - 2.3
- Cu factor per km
- 4.8
- Weight kg/km (approx.)
- 9.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892215018
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY red-yellow 1 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |