Vehicle Cable FLY white-blue 1 x 6 mm²
Part No. 40379
Item Details Vehicle Cable FLY white-blue 1 x 6 mm²
- Part No.
- 40379
- Item description
- Vehicle Cable FLY white-blue 1 x 6 mm²
- Outer Ø mm (approx.)
- 4.6 - 5.0
- Cu factor per km
- 57.6
- Weight kg/km (approx.)
- 68.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892212994
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY white-blue 1 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |