Vehicle Cable FLY white-grey 1 x 0,5 mm² Part No. 40334

Item Details

Part No.
40334
Item description
Vehicle Cable FLY white-grey 1 x 0,5 mm²
Outer Ø mm (approx.)
2.0 - 2.3
Cu factor per km
4.8
Weight kg/km (approx.)
9.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
no
EAN / GTIN
4060892212543
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible