Vehicle Cable FLY red 1 x 10 mm²
Part No. 40289
Item Details Vehicle Cable FLY red 1 x 10 mm²
- Part No.
- 40289
- Item description
- Vehicle Cable FLY red 1 x 10 mm²
- Outer Ø mm (approx.)
- 6.0 - 6.5
- Cu factor per km
- 96.0
- Weight kg/km (approx.)
- 117.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892212093
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY red 1 x 10 mm²
All technical data can be found in the data sheet in the Downloads section |