Vehicle Cable FLRY Type B blue 1 x 4 mm²
Part No. 28552
Item Details Vehicle Cable FLRY Type B blue 1 x 4 mm²
- Part No.
- 28552
- Item description
- Vehicle Cable FLRY Type B blue 1 x 4 mm²
- Outer Ø mm (approx.)
- 3.4 - 3.7
- Cu factor per km
- 38.0
- Weight kg/km (approx.)
- 42.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892218859
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLRY Type B blue 1 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |