Vehicle Cable FLRY Type B brown 1 x 0,75 mm²
Part No. 28510
Item Details Vehicle Cable FLRY Type B brown 1 x 0,75 mm²
- Part No.
- 28510
- Item description
- Vehicle Cable FLRY Type B brown 1 x 0,75 mm²
- Outer Ø mm (approx.)
- 1.7 - 1.9
- Cu factor per km
- 7.2
- Weight kg/km (approx.)
- 9.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892218439
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLRY Type B brown 1 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |