UNI-DICHT-VK-MS PG 42 SZ 57 Part No. 904229
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
904229
Item description
UNI-DICHT-VK-MS PG 42 SZ 57
Brass surcharge
yes
Thread type
PG
Size
PG 42
Thread length mm
10.0
Spanner size mm
57
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892360817
Customs tariff number
74122000

Technical Data

Nickel plated brass gland body
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated
      • with TPE sealing inserts

Properties

      • easy to assemble, time and cost savings

Tests

      • Test standard EN 62444

Notes

      • Gland body M20x1.5 (part no. 904212) is populated by inserts PG11; part no. 904213 is used with inserts PG13.5.
      • Part No. 904215 and 904225 cap aperture 18mm.
      • Part No. 904216 and 904226 cap aperture 21mm.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible