UNI-DICHT-VK-MS M50 x 1.5 SZ 54
Part No. 904218
Item Details UNI-DICHT-VK-MS M50 x 1.5 SZ 54
- Part No.
- 904218
- Item description
- UNI-DICHT-VK-MS M50 x 1.5 SZ 54
- Brass surcharge
- yes
- Thread type
- metric
- Size
- M50 x 1.5
- Thread length mm
- 10.0
- Spanner size mm
- 54
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892360992
- Customs tariff number
- 74122000
Technical Data UNI-DICHT-VK-MS M50 x 1.5 SZ 54
Nickel plated brass gland body | |
Temperature range | up to +200°C |
Details UNI-DICHT-VK-MS M50 x 1.5 SZ 54
Cable Structure
-
- Material: Brass, nickel plated
-
- with TPE sealing inserts
Properties
-
- easy to assemble, time and cost savings
Tests
-
- Test standard EN 62444
Notes
-
- Gland body M20x1.5 (part no. 904212) is populated by inserts PG11; part no. 904213 is used with inserts PG13.5.
- Part No. 904215 and 904225 cap aperture 18mm.
- Part No. 904216 and 904226 cap aperture 21mm.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads UNI-DICHT-VK-MS M50 x 1.5 SZ 54
Accessories
Products That Match This Product