TPE sealing insert UNI-DICHT-SI PG 21 / M32 x 1.5 blue
Part No. 903980
Item Details TPE sealing insert UNI-DICHT-SI PG 21 / M32 x 1.5 blue
- Part No.
- 903980
- Item description
- TPE sealing insert UNI-DICHT-SI PG 21 / M32 x 1.5 blue
- Thread type
- metric / PG
- Size
- M32 x 1.5 / PG 21
- Insert colour
- blue
- Cable Ø from / to mm
- 14.0 - 18.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892358203
- Customs tariff number
- 39269097
Technical Data TPE sealing insert UNI-DICHT-SI PG 21 / M32 x 1.5 blue
TPE sealing insert | |
Temperature range | -40°C to +130°C |
Details TPE sealing insert UNI-DICHT-SI PG 21 / M32 x 1.5 blue
Cable Structure
-
- Material: thermoplastic elastomers (TPE)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- The UNI-DICHT sealing inserts M20x1,5 (part no. 903961 up to 903965) can be used only with UNI-DICHT-VK-PA M20x1,5 (part no. 90831).
- The UNI-DICHT sealing inserts M20x1,5 (part no. 903966 up to 903970) can be used only with UNI-DICHT-VK-MS M20x1,5 (part no. 904213).
- The UNI-DICHT sealing insert PG21 (part no. 903981) can be used only with UNI-DICHT-VK-MS PG21 (part no. 904226).
- The UNI-DICHT sealing insert M32x1,5 (part no. 903981) can be used only with UNI-DICHT-VK-MS M32x1,5 (part no. 904216).
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with UNI-DICHT gland bodies made by polyamide or by brass.