TPE sealing insert UNI-DICHT-SI PG 13.5 / M20 x 1.5 red

TPE sealing insert UNI-DICHT-SI PG 13.5 / M20 x 1.5 red Part No. 903970
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
903970
Item description
TPE sealing insert UNI-DICHT-SI PG 13.5 / M20 x 1.5 red
Thread type
metric / PG
Size
M20 x 1.5 / PG 13.5
Insert colour
red
Cable Ø from / to mm
9.0 - 13.0
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892358104
Customs tariff number
39269097

Technical Data

TPE sealing insert
Temperature range -40°C to +130°C

Details

Cable Structure

      • Material: thermoplastic elastomers (TPE)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • The UNI-DICHT sealing inserts M20x1,5 (part no. 903961 up to 903965) can be used only with UNI-DICHT-VK-PA M20x1,5 (part no. 90831).
      • The UNI-DICHT sealing inserts M20x1,5 (part no. 903966 up to 903970) can be used only with UNI-DICHT-VK-MS M20x1,5 (part no. 904213).
      • The UNI-DICHT sealing insert PG21 (part no. 903981) can be used only with UNI-DICHT-VK-MS PG21 (part no. 904226).
      • The UNI-DICHT sealing insert M32x1,5 (part no. 903981) can be used only with UNI-DICHT-VK-MS M32x1,5 (part no. 904216).
      • Legend:
      • Dimensions
      • W - Width
      • a - Diameter of stud hole

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For use with UNI-DICHT gland bodies made by polyamide or by brass.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible