UNI-DICHT-PC M40 x 1.5 grey (insert: brown)

UNI-DICHT-PC M40 x 1.5 grey (insert: brown) Part No. 11019623
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
11019623
Item description
UNI-DICHT-PC M40 x 1.5 grey (insert: brown)
Thread type
metric
Size
M40 x 1.5
Colour
grey (RAL 7035)
Insert colour
brown
Cable Ø from / to mm
17.0 - 20.5
Thread length mm
11.5
Spanner size mm
46
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892432026
Customs tariff number
39269097

Technical Data

PC sealing gland
Temperature range -20°C to +100°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Polycarbonat (PC)
      • Seal: thermoplastic elastomers (TPE)
      • with colour-coded TPE inserts

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through rubber seal
      • easy to assemble, time and cost savings
      • Large-area sealing
      • large clamping areas

Notes

      • Black cable glands are available on request. UL- and CSA- approval for use with TPE-V inserts. TPE-V inserts on request
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible