UNI-DICHT-MS PG 21 (CD 9.0-13.0 mm) SZ 30 TL 7

UNI-DICHT-MS PG 21 (CD 9.0-13.0 mm) SZ 30 TL 7 Part No. 904108
  • VDE Certification
  • UKCA Certification

Item Details

Part No.
904108
Item description
UNI-DICHT-MS PG 21 (CD 9.0-13.0 mm) SZ 30 TL 7
Thread type
PG
Size
PG 21
Insert colour
red
Cable Ø from / to mm
9.0 - 13.0
Thread length mm
7.0
Spanner size mm
30
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892355134
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -40°C to +130°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: thermoplastic elastomers (TPE)
      • with colour-coded TPE inserts

Properties

      • optimum strain relief through rubber seal
      • easy to assemble, time and cost savings
      • Large-area sealing
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible